IESNA:LM-63-2002
[TEST]P950761
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-840-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16542
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2290.5 2566.3 2868.3 3168 3416.4 3580.5 3662.6 3697.9 3731 3776.5
3839.2 3914.4 4012.4 4111.6 4218.7 4364.6 4574.2 4879.6 5330.9 5956.5
6787.3 7883.6 9378.7 11233.9 12430.4 12141 11253.3 10031.6 8713.2 7461.9
6182.2 4770.2 3264.9 1919 778.3 196 0
2290.5 2585.7 2913.9 3255.8 3527 3704.7 3792.5 3818.7 3832.4 3839.2
3856.3 3879.1 3908.7 3921.3 3961.1 4050 4206.2 4454.6 4856.9 5448.3
6244.8 7355.9 9027.7 11484.6 14751.7 15791 14952.3 13957.5 12856.6 11710.2
10019.1 7828.9 5456.3 3321.8 1311.6 419.4 0
2290.5 2629 3016.4 3411.9 3738.9 3937.2 3994.2 3958.9 3874.5 3752.6
3618.1 3489.4 3361.7 3243.2 3185.1 3254.6 3557.7 4095.6 4746.3 5356
5933.7 6607.2 7528 8855.6 11398 14442.9 13821.9 12346.1 11377.5 10714.2
9769.5 8403.2 6565.1 4569.7 1786.8 294 0
2290.5 2651.8 3122.4 3553.2 3897.3 4064.8 4061.4 3916.7 3687.7 3446.1
3217 3025.6 2877.4 2790.8 2876.3 3301.3 4025 4909.3 5842.6 6826
7901.8 8926.3 9904 11037.9 12714.2 14854.3 15270.3 14167.1 12929.6 11661.2
10154.7 8132 5736.6 2777.1 1087.2 121.9 0
2290.5 2687.1 3145.2 3598.8 3949.8 4118.4 4046.6 3791.4 3468.9 3210.2
2980 2796.5 2665.5 2635.8 2883.1 3538.4 4511.6 5734.3 7242 9074.4
11083.5 13149.5 15214.4 17070.8 19180.1 21119.7 21610.8 20723.1 19030.8 16773.3
13804.8 9717.1 6306.4 3487.1 1682 194.9 0
2290.5 2689.4 3150.9 3598.8 3938.4 4088.8 4015.8 3767.4 3447.2 3160
2929.8 2749.8 2631.3 2648.4 2992.5 3765.1 4879.6 6340.6 8196.9 10309.7
12463.5 14571.7 16692.4 18878.1 21349.9 23147 23248.4 21830.8 19360.2 16091.9
12675.4 9415.1 6152.5 3579.4 1418.8 178.9 0
2290.5 2689.4 3139.5 3571.4 3882.5 4025 4007.9 3847.2 3599.9 3328.7
3087.1 2907 2782.8 2772.6 3043.8 3723 4719 5909.8 7301.2 8844.2
10386.1 11934.7 13423 14918.1 16967.1 18975 19511.7 18512.3 16813.2 14601.3
12131.9 9403.7 7082.4 4217.6 1601.1 141.3 0
2290.5 2658.6 3078 3471.1 3756 3901.9 3948.6 3922.4 3814.1 3651.2
3470 3295.6 3145.2 3064.3 3139.5 3507.6 4176.5 5039.2 5958.8 6811.2
7634 8356.5 9037.9 9990.6 11802.5 13622.4 13387.7 11842.4 10415.7 9154.2
7579.3 5695.6 3821 1858.6 521.9 63.8 0
2290.5 2657.5 3032.4 3377.7 3627.3 3766.3 3846.1 3897.3 3923.5 3931.5
3917.8 3879.1 3831.2 3778.8 3770.8 3863.1 4145.8 4640.3 5333.2 6121.8
7025.5 8146.8 9628.2 11551.8 13573.4 13954 11836.7 9147.3 6728 4899
3844.9 2809 2037.6 1198.8 333.9 13.7 0
2290.5 2594.8 2910.5 3201.1 3413 3540.6 3635.2 3717.3 3793.6 3890.5
3995.3 4100.2 4233.5 4361.1 4534.4 4793 5165.7 5697.9 6503.5 7602.1
8944.5 10502.3 12352.9 14422.4 15164.3 14071.4 11488 8620.9 5822.1 4199.3
3038.1 2027.3 1220.5 281.5 6.8 0 0
2290.5 2588 2884.3 3135 3326.4 3442.6 3528.1 3617 3701.3 3798.2
3916.7 4044.3 4202.7 4376 4592.5 4901.3 5327.5 5904.1 6665.4 7639.7
8901.2 10413.4 11815.1 12628.7 12473.7 11279.5 9066.4 6577.6 4221 3000.5
2070.6 1298 722.5 157.3 0 0 0
2290.5 2543.5 2812.5 3031.3 3194.2 3301.3 3375.4 3456.3 3541.8 3629.5
3740.1 3872.3 4026.1 4197 4402.2 4671.1 5032.3 5509.8 6120.6 6969.6
8076.1 9138.2 9659 9480.1 8852.2 7799.2 6140 4154.9 2243.8 1325.3
730.5 327.1 126.5 16 0 0 0
2290.5 2517.3 2725.9 2878.6 2993.7 3063.2 3112.2 3176 3231.8 3285.4
3360.6 3460.9 3579.4 3693.3 3815.3 3964.6 4140.1 4350.9 4609.6 4868.2
4946.9 4687.1 4029.5 3258 2398.8 1664.9 1176 849 596 428.5
289.5 173.2 96.9 43.3 8 0 0
2290.5 2452.4 2607.3 2721.3 2787.4 2821.6 2845.5 2855.8 2848.9 2822.7
2784 2763.5 2740.7 2686 2566.3 2395.4 2217.6 2047.8 1901.9 1802.8
1752.7 1707.1 1644.4 1538.4 1457.5 1394.8 1201.1 973.2 642.7 450.1
321.4 223.4 148.1 63.8 9.1 0 0
2290.5 2387.4 2499.1 2583.4 2629 2640.4 2614.2 2543.5 2429.6 2281.4
2121.9 1993.1 1908.8 1857.5 1816.5 1756.1 1669.5 1586.3 1521.3 1487.1
1487.1 1496.3 1498.5 1489.4 1422.2 1274 1116.8 1011.9 852.4 684.9
496.9 325.9 177.8 69.5 4.6 0 0
2290.5 2335 2388.5 2450.1 2494.5 2490 2429.6 2312.2 2169.7 2036.4
1925.9 1847.2 1801.7 1767.5 1727.6 1666.1 1579.4 1474.6 1372 1291.1
1247.8 1253.5 1288.9 1312.8 1303.7 1263.8 1177.2 1037 880.9 733.9
596 468.4 340.7 198.3 85.5 0 0
2290.5 2264.3 2281.4 2324.7 2372.6 2395.4 2360.1 2282.6 2196 2118.5
2039.8 1950.9 1858.6 1768.6 1680.9 1588.6 1487.1 1380 1278.6 1195.4
1121.3 1058.7 1005.1 970.9 960.7 957.2 939 898 827.3 728.2
561.8 385.2 213.1 112.8 41 0 0
2290.5 2217.6 2175.4 2184.6 2254.1 2343 2412.5 2418.2 2369.2 2291.7
2201.7 2094.5 1970.3 1839.3 1715.1 1596.5 1483.7 1374.3 1276.3 1200
1144.1 1107.7 1078 1041.6 985.7 898 806.8 740.7 681.5 615.4
528.8 409.1 263.2 152.7 50.1 0 0
2290.5 2161.8 2063.8 2048.9 2117.3 2289.4 2474 2560.6 2534.4 2436.4
2319 2199.4 2072.9 1932.7 1792.5 1655.8 1527 1408.5 1304.8 1225
1164.6 1122.5 1105.4 1094 1068.9 1014.2 948.1 872.9 796.6 707.7
599.4 467.2 344.2 216.5 70.7 0 0
2290.5 2108.2 1961.2 1888.3 1923.6 2096.8 2350.9 2554.9 2603.9 2518.5
2376 2239.3 2112.8 1980.6 1849.5 1718.5 1588.6 1462.1 1351.5 1267.2
1196.5 1149.8 1115.6 1100.8 1079.2 1039.3 982.3 918.5 849 771.5
664.4 527.6 387.5 213.1 66.1 2.3 0
2290.5 2060.3 1898.5 1802.8 1816.5 1971.5 2206.2 2411.3 2526.4 2494.5
2374.9 2239.3 2112.8 1987.4 1864.3 1741.3 1613.6 1488.3 1378.9 1286.6
1207.9 1154.4 1114.5 1090.6 1065.5 1019.9 952.7 879.7 806.8 721.3
615.4 476.3 346.4 184.6 50.1 0 0
2290.5 2051.2 1858.6 1725.3 1700.2 1802.8 1986.3 2196 2335 2348.7
2274.6 2159.5 2045.5 1939.5 1834.7 1721.9 1603.4 1483.7 1373.2 1278.6
1197.7 1139.6 1089.4 1043.8 989.1 908.2 795.4 664.4 541.3 439.9
339.6 226.8 137.9 69.5 5.7 0 0
2290.5 1995.4 1758.4 1571.5 1479.2 1483.7 1541.8 1620.5 1683.1 1716.2
1716.2 1675.2 1622.7 1566.9 1505.4 1440.4 1376.6 1307.1 1223.9 1138.4
1056.4 962.9 866.1 781.7 696.3 581.2 467.2 384 317.9 253
185.8 115.1 53.6 14.8 0 0 0
2290.5 1954.4 1682 1455.2 1315.1 1254.7 1235.3 1233 1226.2 1215.9
1194.3 1153.2 1104.2 1046.1 977.8 921.9 867.2 825 797.7 786.3
771.5 739.6 688.3 623.3 545.9 464.9 389.7 323.6 261 204
145.9 82 35.3 5.7 0 0 0
2290.5 1933.9 1630.7 1383.4 1220.5 1139.6 1097.4 1060.9 1019.9 974.3
933.3 900.3 862.7 831.9 795.4 759 720.2 670.1 614.2 567.5
519.6 476.3 438.7 409.1 376.1 335 289.5 243.9 194.9 149.3
101.4 63.8 30.8 1.1 0 0 0
2290.5 1916.8 1600 1345.8 1174.9 1083.7 1027.9 974.3 923.1 871.8
822.8 780.6 740.7 700.8 664.4 629 591.4 552.7 516.2 477.5
441 409.1 380.6 349.8 313.4 281.5 245 204 157.3 116.2
84.3 50.1 17.1 0 0 0 0
2290.5 1932.7 1610.2 1351.5 1166.9 1059.8 988 933.3 886.6 841
795.4 752.1 707.7 667.8 631.3 594.9 557.3 516.2 475.2 433
396.6 365.8 339.6 316.8 294 268.9 234.8 197.1 164.1 135.6
104.8 71.8 26.2 0 0 0 0
2290.5 1941.8 1621.6 1359.5 1162.4 1032.5 956.1 907.1 863.8 818.2
774.9 731.6 692.9 656.4 622.2 585.7 549.3 508.2 467.2 426.2
389.7 363.5 341.9 323.6 302 272.4 232.5 199.4 174.4 148.1
116.2 77.5 30.8 9.1 0 0 0
2290.5 1941.8 1634.1 1369.8 1158.9 1010.8 929.9 883.2 839.9 796.6
748.7 707.7 672.3 633.6 596 558.4 519.6 480.9 442.2 405.7
376.1 356.7 338.5 319.1 289.5 248.4 198.3 174.4 149.3 121.9
88.9 46.7 19.4 4.6 0 0 0
2290.5 1980.6 1683.1 1417.6 1187.4 1015.4 924.2 875.2 831.9 795.4
753.3 713.4 674.6 637 598.3 560.7 521.9 484.3 449 417.1
390.9 370.4 349.8 324.8 288.3 230.2 173.2 149.3 125.4 99.1
70.7 41 21.7 9.1 2.3 0 0
2290.5 2003.4 1716.2 1450.7 1212.5 1031.3 929.9 876.3 834.2 795.4
755.5 716.8 679.2 641.6 605.1 568.6 531 494.6 460.4 429.6
403.4 381.8 359 330.5 290.6 230.2 170.9 147 121.9 96.9
67.2 39.9 22.8 11.4 5.7 0 0
2290.5 2012.5 1737.8 1479.2 1235.3 1059.8 934.4 882 835.3 802.3
764.7 727 690.6 654.1 618.8 584.6 548.1 511.7 477.5 443.3
415.9 393.2 369.2 343 294 233.6 181.2 158.4 132.2 106
75.2 45.6 27.3 17.1 10.3 4.6 0
2290.5 2076.3 1837 1589.7 1344.7 1129.3 977.8 893.4 847.8 811.4
778.3 744.1 710 675.8 640.4 605.1 569.8 533.3 500.3 468.4
439.9 413.7 387.5 357.8 321.4 274.6 216.5 184.6 157.3 129.9
99.1 62.7 38.7 25.1 18.2 9.1 0
2290.5 2124.2 1927 1707.1 1472.3 1249 1062.1 921.9 852.4 811.4
778.3 745.3 712.2 678 643.9 607.4 568.6 533.3 499.1 467.2
441 413.7 385.2 353.3 317.9 279.2 234.8 197.1 169.8 142.4
114 82 42.2 25.1 16 8 0
2290.5 2169.7 2031.9 1857.5 1662.6 1448.4 1238.7 1037 884.3 819.4
780.6 745.3 712.2 678 641.6 606.3 568.6 531 494.6 455.8
419.4 385.2 353.3 323.6 298.6 268.9 232.5 193.7 157.3 128.8
103.7 77.5 43.3 19.4 10.3 3.4 0
2290.5 2242.7 2176.6 2075.2 1911.1 1723 1535 1343.6 1095.1 895.7
801.1 756.7 720.2 684.9 650.7 615.4 578.9 542.4 504.8 464.9
427.3 389.7 355.5 323.6 292.9 261 226.8 193.7 157.3 119.7
92.3 65 41 21.7 10.3 4.6 0
2290.5 2317.9 2331.6 2317.9 2239.3 2116.2 1970.3 1808.5 1601.1 1333.3
1056.4 851.3 753.3 708.8 675.8 643.9 609.7 580 551.6 517.4
483.2 441 398.8 360.1 329.3 299.7 329.3 345.3 261 208.5
137.9 101.4 58.1 28.5 13.7 6.8 0
2290.5 2392 2491.1 2572 2603.9 2578.8 2497.9 2392 2292.8 2174.3
1993.1 1747 1458.7 1164.6 926.5 800 763.5 736.2 688.3 645
611.9 582.3 540.2 509.4 536.7 557.3 469.5 356.7 216.5 161.8
120.8 87.7 59.3 34.2 17.1 5.7 0
2290.5 2467.2 2652.9 2826.1 2954.9 3029 3033.5 2991.4 2951.5 2939
2931 2896.8 2829.6 2745.2 2638.1 2513.9 2357.8 2208.5 2156.1 2352.1
2777.1 3181.7 3242.1 2810.2 1982.9 1174.9 694 436.5 302 221.1
167.5 120.8 82 46.7 18.2 4.6 0
2290.5 2540.1 2801.1 3059.7 3276.3 3415.3 3481.4 3504.2 3527 3566.9
3628.4 3708.2 3803.9 3891.6 3979.4 4045.5 4150.3 4338.3 4689.3 5263.7
6009 6816.9 7605.5 8211.7 8282.4 7713.8 6622 5173.7 3612.4 2257.5
1311.6 780.6 444.4 167.5 51.3 2.3 0
2290.5 2566.3 2868.3 3168 3416.4 3580.5 3662.6 3697.9 3731 3776.5
3839.2 3914.4 4012.4 4111.6 4218.7 4364.6 4574.2 4879.6 5330.9 5956.5
6787.3 7883.6 9378.7 11233.9 12430.4 12141 11253.3 10031.6 8713.2 7461.9
6182.2 4770.2 3264.9 1919 778.3 196 0
